IESNA:LM-63-2002
[TEST]P1389293
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-830-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (84) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26091.1
TILT=NONE
84 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
186.1 257.6 400.7 765.7 1674.5 2411.6 2984.1 3463.5 3964.5 4544.1 5281.2 6218.6 7499.6 9682.2 12508.8 15571.6 19092.4 21525.5 
22255.4 21418.1 19507.5 17718.4 16001.0 13882.8 9059.6 4622.8 2454.5 1867.7 1703.1 1674.5 1638.7 1230.8 608.3 458.0 150.3 57.2 0.0 
186.1 250.5 386.4 787.2 1645.9 2447.4 2976.9 3449.2 3957.3 4587.0 5288.3 6211.5 7513.9 9553.4 12573.2 15679.0 18992.2 21439.6 
22341.3 21561.3 19672.1 17911.7 16029.6 13882.8 9274.3 4537.0 2511.8 1889.2 1710.3 1667.4 1638.7 1238.0 601.1 450.8 150.3 57.2 0.0 
186.1 250.5 372.1 722.8 1517.1 2311.4 2969.8 3427.8 3964.5 4579.9 5288.3 6225.8 7392.2 9038.1 11836.2 15285.4 18970.8 21589.9 
22720.5 22355.6 20752.6 19185.4 16995.7 14591.2 10705.5 5596.1 3019.9 2082.4 1760.4 1667.4 1624.4 1474.2 615.4 436.5 178.9 71.6 0.0 
186.1 243.3 357.8 629.7 1331.0 2096.7 2862.4 3399.1 3914.4 4508.3 5252.6 6018.3 6984.3 8215.2 10340.5 13696.7 17926.0 21632.8 23228.6 
23393.2 22563.1 21575.6 19851.0 16587.8 12673.4 7485.3 4121.9 2554.7 1903.5 1681.7 1581.5 1459.8 615.4 393.6 200.4 93.0 0.0 
186.1 243.3 329.2 522.4 1059.1 1789.0 2576.2 3234.5 3735.5 4343.7 4966.3 5639.0 6490.6 7363.6 8522.9 10605.3 14247.8 19335.7 23128.4 
24452.3 24137.5 23436.2 23300.2 22191.0 18190.8 11800.4 6139.9 3613.8 2254.2 1610.1 1288.1 1152.1 708.5 357.8 250.5 136.0 0.0 
186.1 236.2 300.6 436.5 744.2 1381.1 2103.9 2819.5 3463.5 3978.8 4587.0 5238.2 5882.3 6676.6 7556.8 8737.6 10498.0 13725.4 19271.3 
23951.4 25819.1 25568.7 24709.9 25125.0 24559.7 21575.6 13274.5 5875.1 2755.1 1595.8 1037.6 794.3 601.1 336.3 279.1 193.2 0.0 
186.1 229.0 271.9 343.5 493.8 801.5 1388.3 2018.0 2733.6 3413.4 4014.6 4565.6 5216.8 5903.8 6605.1 7521.0 8751.9 10469.3 12981.1 
17174.6 22613.2 26470.3 27622.5 27078.6 26785.2 26828.1 24910.3 17403.6 7642.7 2919.7 1173.6 722.8 536.7 429.4 350.6 286.2 0.0 
186.1 214.7 243.3 279.1 343.5 443.7 636.9 994.7 1538.6 2146.8 2776.6 3485.0 4172.0 4873.3 5560.3 6311.7 7256.3 8386.9 9889.7 11943.5 
14977.7 18827.6 23493.4 27765.6 28796.1 28245.0 27622.5 25497.1 20323.3 11091.9 4773.1 1581.5 751.4 572.5 465.1 400.7 0.0 
186.1 214.7 243.3 271.9 329.2 415.1 586.8 908.8 1409.7 1982.2 2612.0 3284.6 3993.1 4701.5 5402.8 6147.1 7063.0 8150.8 9624.9 11743.1 
14512.5 18183.6 22785.0 27221.7 28824.7 28302.3 27508.0 25547.2 21289.3 12344.2 5424.3 1810.5 751.4 586.8 486.6 422.2 0.0 
186.1 207.5 221.8 236.2 250.5 279.1 314.9 386.4 486.6 665.5 958.9 1345.3 1846.3 2368.7 2998.4 3671.1 4436.8 5438.6 6583.6 8043.4 10018.5 
12143.9 15020.6 18398.3 22899.4 25826.3 24566.8 21053.2 16115.5 10913.0 7227.6 4308.0 2375.8 1145.0 486.6 472.3 0.0 
186.1 193.2 200.4 200.4 200.4 200.4 200.4 200.4 200.4 214.7 229.0 257.6 293.4 350.6 415.1 522.4 672.7 916.0 1280.9 1839.1 2633.4 3506.5 4486.9 5216.8 
5839.4 7055.9 8895.0 9739.4 8766.2 6898.5 5030.7 3578.0 2239.9 844.4 128.8 42.9 0.0 
186.1 193.2 193.2 186.1 186.1 178.9 171.7 164.6 164.6 164.6 164.6 164.6 171.7 178.9 193.2 207.5 243.3 307.7 429.4 622.6 901.7 1123.5 1130.7 916.0 
780.0 1009.0 1653.1 2440.2 2526.1 1889.2 1030.5 493.8 200.4 78.7 35.8 21.5 0.0 
186.1 186.1 178.9 171.7 164.6 164.6 150.3 143.1 136.0 136.0 136.0 128.8 128.8 121.7 121.7 121.7 128.8 143.1 186.1 279.1 372.1 379.3 236.2 150.3 107.3 93.0 
78.7 78.7 71.6 64.4 57.2 35.8 28.6 28.6 21.5 21.5 0.0 
186.1 178.9 164.6 150.3 143.1 143.1 128.8 121.7 107.3 93.0 85.9 78.7 71.6 64.4 50.1 42.9 35.8 28.6 28.6 28.6 21.5 14.3 14.3 7.2 7.2 7.2 14.3 14.3 7.2 14.3 14.3 14.3 14.3 
14.3 21.5 21.5 0.0 
186.1 164.6 150.3 136.0 128.8 114.5 100.2 78.7 64.4 57.2 42.9 35.8 21.5 21.5 14.3 14.3 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 7.2 14.3 14.3 
14.3 0.0 
186.1 157.4 136.0 121.7 114.5 93.0 78.7 57.2 42.9 28.6 21.5 14.3 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 14.3 14.3 
0.0 
186.1 150.3 128.8 114.5 100.2 78.7 57.2 42.9 28.6 14.3 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 7.2 
0.0 
186.1 150.3 128.8 107.3 93.0 71.6 50.1 35.8 21.5 14.3 7.2 0.0 0.0 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 
0.0 
186.1 150.3 128.8 107.3 85.9 71.6 42.9 28.6 21.5 7.2 0.0 0.0 14.3 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 
0.0 
186.1 150.3 128.8 107.3 85.9 71.6 50.1 35.8 21.5 7.2 0.0 21.5 14.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
186.1 150.3 128.8 107.3 93.0 71.6 50.1 35.8 28.6 14.3 14.3 21.5 14.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 0.0 
0.0 
186.1 150.3 128.8 107.3 85.9 71.6 50.1 35.8 28.6 14.3 14.3 28.6 14.3 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 
0.0 
